R1799
Fluka

Chlorothalonil

SKU
R1799
Analytical standard, reference material
Synonym(s)
2,4,5,6-Tetrachloroisophthalonitrile; Daconil; Celeste; Bronco; Agronil; Aminil
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
265.91 g/mol
Synonyms
2,4,5,6-Tetrachloroisophthalonitrile; Daconil; Celeste; Bronco; Agronil; Aminil

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range251 - 255 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range347 °C
Colorcolourless
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range251 °C
Partition Coefficient2.94 (20 °C)
Upper Explosion Limitno data available
Vapor Pressure76 µPA (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product