R1719
Fluka

Chlorthal-dimethyl

SKU
R1719
Analytical standard, reference material
Synonym(s)
Dimethyl tetrachloroterephthalate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
332 g/mol
Synonyms
Dimethyl tetrachloroterephthalate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 99.0 %
measurement uncertaintyeffective %
melting range156 - 160 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range345 °C
ColorColorless
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range155-157 °C
Partition Coefficient7.4.28 (20 °C)
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor Pressure<1 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product