R1171
Fluka

Chromafenozide

SKU
R1171
Analytical standard, reference material
Synonym(s)
2′-tert-Butyl-5-methyl-2′-(3,5-xyloyl)chromane-6-carbohydrazide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
394.51 g/mol
Synonyms
2′-tert-Butyl-5-methyl-2′-(3,5-xyloyl)chromane-6-carbohydrazide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range119 - 130 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range205-207 °C (66.7 Pa)
ColorWhite
Density1.173 g/cm3.no data available (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong reducing agents, Strong bases, Acids
Lower Explosion LimitNo data available
Melting Point/Range186.4 °C
Partition Coefficient2.7.5.5 (22 °C)
SolubilityEthanol.173 g/l (20 °C)
Solubility in Water0.8 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.000004 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product