R1352
Fluka

Cimbuterol

SKU
R1352
Analytical standard, reference material
Synonym(s)
2-Amino-5-(2-tert-butylamino-1-hydroxyethyl)benzonitrile
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
233.31 g/mol
Synonyms
2-Amino-5-(2-tert-butylamino-1-hydroxyethyl)benzonitrile

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range184 - 194 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/Range438.7 °C
ColorNo data available
Density1.1 g/cm3
Flashpoint219.1 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range143.2 °C
Partition Coefficient1.52
SolubilityNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product