R1269
Fluka

Ciprofloxacin-d8 hydrochloride hydrate

SKU
R1269
Analytical standard, reference material
Synonym(s)
1-Cyclopropyl-6-fluoro-4-oxo-7-piperazin-d8-1-yl-1,4-dihydro-quinoline-3-carboxylic acid hydrochloride hydrate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
393.87 g/mol
Synonyms
1-Cyclopropyl-6-fluoro-4-oxo-7-piperazin-d8-1-yl-1,4-dihydro-quinoline-3-carboxylic acid hydrochloride hydrate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
assay DMin. 97 %
melting range (decomp.)Min. 310 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range>310 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product