27102H
Fluka

Citric acid monohydrate

SKU
27102H
Meets analytical specification of Ph. Eur., BP, USP, E330, 99.5-100.5% (based on anhydrous substance), grit
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Molar Mass
210.14 g/mol

Documents

Specifications

PropertyValue
Assay (calculated on the anhydrous basis)99.5 - 100.5 %
Water (Karl Fischer)7.5 - 8.8 %
Sulfated ashMax. 0.05 %
Aluminium (Al)Max. 0.2 ppm
Arsenic (As)Max. 1 ppm
Calcium (Ca)Max. 0.02 %
Copper (Cu)Max. 0.001 %
Iron (Fe)Max. 0.001 %
Mercury (Hg)Max. 1 ppm
Lead (Pb)Max. 0.5 ppm
Zinc (Zn)Max. 0.001 %
Heavy metals (as Pb)Max. 5 ppm
Chloride (Cl)Max. 0.005 %
Oxalate (as Oxalic acid)Max. 100 ppm
Sulfate (SO4)Max. 100 ppm
Reaction against H2SO4complying
Residual solventscomplying
Appearance of the solutioncomplying
Identity (IR)complying

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeNo data available
CertificationPh. Eur., BP, USP
ColorWhite
Density1.54 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Metals, Reducing agents, Alkalis
Lower Explosion LimitNot applicable
Melting Point/Range135-152 °C
Partition Coefficient-1.72 (20 °C)
Purity Percentage99.50
Purity Details99.50-100.50%
Solubility in Water1.630 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value1.8 at 50 g/l (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product