Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOC(COOH)(CH2COOH)2 · H2O |
MDL Number | Molar Mass 210.14 g/mol | RTECS Number 201-069-1 | Synonyms Acidum citricum monohydricum |
Property | Value |
---|---|
identity (IR) | complying |
assay (calculated on the anhydrous basis) | 99.5 - 100.5 % |
appearance of the solution | complying |
sulfated ash | Max. 0.1 % |
water (Karl Fischer) | 7.5 - 9.0 % |
heavy metals (as Pb) | Max. 10 ppm |
sulfate (SO4) | Max. 150 ppm |
reaction against H2SO4 | complying |
readily carbonisable substances | complying |
oxalate (as Oxalic acid) | Max. 360 ppm |
residual solvents | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | Ph. Eur. |
Color | White |
Density | 1.54 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Alkalis, Reducing agents, Metals, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 135-152 °C |
Partition Coefficient | -1.72 (20 °C) |
Solubility in Water | 1.630 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 1.8 at 50 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout