Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOC(COOH)(CH2COOH)2 · H2O |
MDL Number | Molar Mass 210.14 g/mol | RTECS Number 201-069-1 | Synonyms 2-Hydroxypropane-1,2,3-tricarboxylic acid |
Property | Value |
---|---|
Assay | 99.5 - 101.0 % |
Silver (Ag) | Max. 0.01 ppm |
Aluminium (Al) | Max. 0.05 ppm |
Arsenic (As) | Max. 0.01 ppm |
Gold (Au) | Max. 0.01 ppm |
Barium (Ba) | Max. 0.05 ppm |
Beryllium (Be) | Max. 0.01 ppm |
Bismuth (Bi) | Max. 0.01 ppm |
Calcium (Ca) | Max. 0.1 ppm |
Cadmium (Cd) | Max. 0.01 ppm |
Cerium (Ce) | Max. 0.01 ppm |
Cobalt (Co) | Max. 0.01 ppm |
Chromium (Cr) | Max. 0.05 ppm |
Cesium (Cs) | Max. 0.01 ppm |
Copper (Cu) | Max. 0.01 ppm |
Dysprosium (Dy) | Max. 0.01 ppm |
Erbium (Er) | Max. 0.01 ppm |
Europium (Eu) | Max. 0.01 ppm |
Iron (Fe) | Max. 0.1 ppm |
Gadolinium (Gd) | Max. 0.01 ppm |
Germanium (Ge) | Max. 0.01 ppm |
Hafnium (Hf) | Max. 0.01 ppm |
Mercury (Hg) | Max. 5 ppb |
Holmium (Ho) | Max. 0.01 ppm |
Indium (In) | Max. 0.01 ppm |
Iridium (Ir) | Max. 0.01 ppm |
Potassium (K) | Max. 0.1 ppm |
Lanthanum (La) | Max. 0.01 ppm |
Lithium (Li) | Max. 0.01 ppm |
Lutetium (Lu) | Max. 0.01 ppm |
Magnesium (Mg) | Max. 0.05 ppm |
Manganese (Mn) | Max. 0.01 ppm |
Molybdenum (Mo) | Max. 0.01 ppm |
Sodium (Na) | Max. 2 ppm |
Niobium (nb) | Max. 0.01 ppm |
Neodymium (nd) | Max. 0.01 ppm |
Nickel (Ni) | Max. 0.01 ppm |
Lead (Pb) | Max. 0.05 ppm |
Palladium (Pd) | Max. 0.01 ppm |
Praseodymium (Pr) | Max. 0.01 ppm |
Platinum (Pt) | Max. 0.01 ppm |
Rubidium (Rb) | Max. 0.01 ppm |
Rhodium (Rh) | Max. 0.01 ppm |
Ruthenium (Ru) | Max. 0.01 ppm |
Antimony (Sb) | Max. 0.01 ppm |
Scandium (Sc) | Max. 0.05 ppm |
Selenium (Se) | Max. 0.05 ppm |
Samarium (Sm) | Max. 0.01 ppm |
Tin (Sn) | Max. 0.01 ppm |
Strontium (Sr) | Max. 0.01 ppm |
Tantalum (Ta) | Max. 0.01 ppm |
Terbium (Tb) | Max. 0.01 ppm |
Tellurium (Te) | Max. 0.01 ppm |
Thorium (Th) | Max. 0.01 ppm |
Titanium (Ti) | Max. 0.05 ppm |
Thallium (Tl) | Max. 0.01 ppm |
Thulium (Tm) | Max. 0.01 ppm |
Uran (U) | Max. 0.01 ppm |
Vanadium (V) | Max. 0.01 ppm |
Tungsten (W) | Max. 0.01 ppm |
Yttrium (Y) | Max. 0.01 ppm |
Ytterbium (Yb) | Max. 0.01 ppm |
Zinc (Zn) | Max. 0.01 ppm |
Zirconium (Zr) | Max. 0.01 ppm |
Bromide (Br) | Max. 2000 ppb |
Chloride (Cl) | Max. 10000 ppb |
Fluoride (F) | Max. 2000 ppb |
Iodide (I) | Max. 2000 ppb |
Nitrite (NO2) | Max. 2000 ppb |
Nitrate (NO3) | Max. 10000 ppb |
Phosphate (PO4) | Max. 2 ppm |
Sulfate (SO4) | Max. 10000 ppb |
Acetate (C2H3O2) | Max. 5000 ppb |
Formate (CHO2) | Max. 5000 ppb |
Glycolate (C2H3O3) | Max. 5000 ppb |
Oxalate (C2O4) | Max. 5000 ppb |
Total N | Max. 5 ppm |
Tartrate | Max. 0.2 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Color | White |
Density | 1.54 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Trace Analysis |
Incompatible Materials | Strong oxidizing agents, Metals, Reducing agents, Alkalis |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 135-152 °C |
Partition Coefficient | -1.72 (20 °C) |
Purity Percentage | 100.00 |
Purity Details | >=99.9998% |
Solubility in Water | 1.630 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 1.8 at 50 g/l (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout