R1668
Fluka

Clodinafop-propargyl

SKU
R1668
Analytical standard, reference material
Synonym(s)
2-propynyl (2R)-2-[4-[(5-chloro-3-fluoro-2-pyridinyl)oxy]phenoxy]propanoate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
349.8 g/mol
Synonyms
2-propynyl (2R)-2-[4-[(5-chloro-3-fluoro-2-pyridinyl)oxy]phenoxy]propanoate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range57 - 63 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorBeige
Density1.360 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range56-60 °C
Partition Coefficient3.9
Solubility in WaterSlightly soluble
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product