R1254
Fluka

Cloethocarb

SKU
R1254
Analytical standard, reference material
Synonym(s)
2-[(RS)-2-Chloro-1-methoxyethoxy]phenyl N-methylcarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
259.69 g/mol
Synonyms
2-[(RS)-2-Chloro-1-methoxyethoxy]phenyl N-methylcarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.5 %
measurement uncertaintyeffective %
melting range77 - 83 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Autoignition TemperatureDoes not ignite
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range69-80 °C
Partition CoefficientNo data available
Solubility in Water1.3 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.001 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product