R1139
Fluka

Cloxyfonac

SKU
R1139
Analytical standard, reference material
Synonym(s)
2-[4-Chloro-2-(hydroxymethyl)phenoxy]acetic acid; 4-Chloro-α-hydroxy-o-tolyloxyacetic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
216.62 g/mol
Synonyms
2-[4-Chloro-2-(hydroxymethyl)phenoxy]acetic acid; 4-Chloro-α-hydroxy-o-tolyloxyacetic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range132 - 138 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Range391.4 °C
ColorColorless
DensityNo data available
Flashpoint190.5 °C
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNo data available
Melting Point/Range140-143 °C
Partition Coefficient1.06
SolubilityAcetone.100 g/l
Solubility in Water2 g/l
Upper Explosion LimitNo data available
Vapor Pressure0.089 hPa
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product