Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula CoCl2 · 6H2O | MDL Number |
Molar Mass 237.93 g/mol | RTECS Number 231-589-4 | Synonyms Cobaltous chloride hexahydrate |
Property | Value |
---|---|
Assay | 98.0 - 102.0 % |
Water insoluble matter | Max. 0.01 % |
Calcium (Ca) | Max. 0.005 % |
Copper (Cu) | Max. 0.002 % |
Iron (Fe) | Max. 0.005 % |
Potassium (K) | Max. 0.01 % |
Magnesium (Mg) | Max. 0.005 % |
Sodium (Na) | Max. 0.05 % |
Nickel (Ni) | Max. 0.1 % |
Zinc (Zn) | Max. 0.03 % |
Nitrate (NO3) | Max. 0.01 % |
Sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating. |
Certification | ACS Reagent |
Color | Light red |
Concentration | >=98.00% |
Density | 1.9 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Incompatible with bases. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 86 °C |
Partition Coefficient | Not applicable |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.9 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout