Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 199.65 g/mol |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
Calcium (Ca) | max. 20 ppm |
Cadmium (Cd) | max. 5 ppm |
Cobalt (Co) | max. 5 ppm |
Chromium (Cr) | max. 5 ppm |
Iron (Fe) | max. 50 ppm |
Potassium (K) | max. 50 ppm |
Magnesium (Mg) | max. 5 ppm |
Manganese (Mn) | max. 5 ppm |
Sodium (Na) | max. 50 ppm |
Nickel (Ni) | max. 5 ppm |
Lead (Pb) | max. 20 ppm |
Zinc (Zn) | max. 50 ppm |
Total S (as SO4) | max. 100 ppm |
Chloride (Cl) | max. 10 ppm |
Total nitrogen (as N) | max. 100 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Color | blue green |
Density | 1.88 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Incompatible Materials | Acetylene.Acids.Bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 115 °C |
Partition Coefficient | No data available |
Solubility in Water | (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.88 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1759 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout