12830
Fluka

Copper(II) carbonate basic

SKU
12830
Puriss., 54-57% Cu basis, green
Synonym(s)
Cupric carbonate basic
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
CuCO3 · Cu(OH)2
MDL Number
Molar Mass
221.12 g/mol
RTECS Number
GL6910000
Synonyms
Cupric carbonate basic

Documents

Specifications

PropertyValue
Assay of Cu54 - 57 %
Iron (Fe)Max. 0.02 %
Sodium (Na)Max. 0.5 %
Nickel (Ni)Max. 0.05 %
Lead (Pb)Max. 0.005 %
Zinc (Zn)Max. 0.01 %
Chloride (Cl)Max. 0.01 %
Sulfate (SO4)Max. 0.05 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorGreen
Density4 g/cm3
FlashpointNot applicable
FormPowder
GradeChemical Synthesis
Incompatible MaterialsAcids
Lower Explosion LimitNot applicable
Melting Point/Range270 °C
Partition CoefficientNo data available
Purity Details54.00-57.00%
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product