Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula CuCl2 · 2H2O | MDL Number |
Molar Mass No data available | RTECS Number 231-210-2 | Synonyms Cupric chloride dihydrate |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
pH (5 %, 20°C) | 3.0 - 3.8 |
Insoluble in hydrochloric acid | Max. 0.01 % |
Calcium (Ca) | Max. 50 ppm |
Iron (Fe) | Max. 50 ppm |
Potassium (K) | Max. 100 ppm |
Sodium (Na) | Max. 200 ppm |
Nickel (Ni) | Max. 100 ppm |
Nitrate (NO3) | Max. 0.015 % |
Sulfate (SO4) | Max. 50 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 993 °C (Anhydrous substance) |
Certification | ACS Reagent |
Color | Blue Green |
Density | 2.53 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Corrosive in contact with metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 598 °C.anhydrous substance.Elimination of water of crystallisation.110 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 757 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 3.0-3.8 (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2802 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout