Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H12 |
MDL Number | RTECS Number GU6300000 | Synonyms Hexahydrobenzene |
Property | Value |
---|---|
appearance | complying |
assay (GC) | Min. 99.5 % |
solidification range | 5.5 - 6.5 °C |
boiling range | 79 - 81 °C |
density (D 20/4) | 0.778 - 0.779 |
refractive index (n 20/D) | 1.4250 - 1.4280 |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as HCl) | Max. 0.001 % |
aluminium (Al) | Max. 0.00005 % |
boron (B) | Max. 0.000002 % |
barium (Ba) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00005 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000002 % |
copper (Cu) | Max. 0.000002 % |
iron (Fe) | Max. 0.00001 % |
magnesium (Mg) | Max. 0.00001 % |
manganese (Mn) | Max. 0.000002 % |
nickel (Ni) | Max. 0.000002 % |
lead (Pb) | Max. 0.00001 % |
tin (Sn) | Max. 0.00001 % |
zinc (Zn) | Max. 0.00001 % |
aromatic substances (as C6H6) | Max. 0.05 % |
cyclohexene (C6H10) | Max. 0.05 % |
reaction against H2SO4 | complying |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 81 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Concentration | >=99.50% |
Density | 0.78 g/cm3 (20 °C) |
Flashpoint | 8.3 %(V) |
For Use With (Equipment) | Industrial use |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | 6.4 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 0.05 g/l (20 °C) |
Upper Explosion Limit | 8.3 %(V) |
Vapor Pressure | 130 hPa (25 °C) |
Viscosity | 0.94 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1145 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout