650455
Riedel-de Haën

Cyclohexane

SKU
650455
CHROMASOLV™ Plus, for HPLC, ≥99.9%
Only %1 left
  • For HPLC, spectrophotometry, and environmental analysis
  • Tested for HPLC-suitability via gradient analysis and UV-VIS spectroscopy
  • Low UV impurity profile
  • Low impurity gradient LC baseline
  • Very low levels of non-volatile impurities
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H12
MDL Number RTECS Number
GU6300000

Specifications

PropertyValue
iR spectrumcomplying
assay (GC)Min. 99.90 %
non-volatile matterMax. 0.0001 %
water (Karl Fischer)Max. 0.01 %
absorbance at 400 nmMax. 0.005
absorbance at 300 nmMax. 0.005
absorbance at 250 nmMax. 0.02
absorbance at 225 nmMax. 0.17
absorbance at 200 nmMax. 1.00
fluorescence (chinin) at 365 nmMax. 1 ppb
gC (as heptachlor epoxide)Max. 10 ng/l
explosion Limit9 %
autoignition Temperature500 °F

Properties

PropertyValue
Boiling Point/Range81 °C (1.013 hPa)
CertificationFor HPLC
ColorColorless
Density0.78 g/cm3 (20 °C)
Flashpoint8.3 %(V)
For Use With (Equipment)For HPLC
FormLiquid
GradeHPLC Grade
Incompatible MaterialsOxidizing agents, May attack many plastics, rubbers and coatings
Lower Explosion Limit1.2 %(V)
Melting Point/Range6.4 °C
Partition CoefficientNo data available
Purity Percentage99.90
Purity Details>=99.90%
Solubility in Water0.05 g/l (20 °C)
Upper Explosion Limit8.3 %(V)
Vapor Pressure130 hPa (25 °C)
Viscosity0.94 mPa.s (20 °C)
pH-ValueNot applicable
Product LineCHROMASOLV™ Plus
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1145
Add more compare product