Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H12 |
MDL Number | Molar Mass 84.16 g/mol | RTECS Number GU6300000 | Synonyms Hexahydrobenzene; Hexamethylene |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 81 °C(1,013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.78 g/cm3 (20 °C) |
Flashpoint | -18 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | 6.4 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | (20 °C) |
Upper Explosion Limit | 8.3 %(V) |
Vapor Pressure | 130 hPa (25 °C) |
Viscosity | 0.94 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Laboratory Reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1145 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout