Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | RTECS Number GU6300000 | Synonyms Hexahydrobenzene; Hexamethylene |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 68 - 69 °C |
Color | Colorless |
Density | Not determined |
Flashpoint | -12 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Keep away from metals..Strong oxidizing agents.Acids.Acetaldehyde.Aluminium.Chlorine.Ethylene oxide.Isocyanates.Oxygen.May attack many plast |
Lower Explosion Limit | Not determined |
Melting Point/Range | 6.5 °C.The physical data is that of the main component. |
Solubility in Water | Partly soluble |
Upper Explosion Limit | Not determined |
Vapor Pressure | Not determined |
pH-Value | Not applicable |
Product Line | Special Production |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Package Group | II |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout