057
Burdick & Jackson

Cyclopentane

SKU
057
B&J Brand™, for HPLC, GC, pesticide residue analysis and spectrophotometry, >99.9%
Synonym(s)
Pentamethylene
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
CAS Numbers (All) EC Number Molar Mass
70.15 g/mol
Synonyms
Pentamethylene

Documents

Specifications

PropertyValue
electron Capture GC10 ng/L max.
water by Karl Fischer Titration0.01 % max.
gC Analysis (Cyclopentane)65 % min.
gC Analysis (total C5 and C6 isomers)99.9 % min.
refractive Index (20ºC)1.3930 - 1.3970
residue1 mg/L max.
uV Absorbance @ 215 nm0.5 AU max.
uV Absorbance @ 225 nm0.1 AU max.
uV Absorbance @ 300 nm0.005 AU max.
uV Cutoff198 nm max.

Properties

PropertyValue
Boiling Point/Range49.3 °C
CertificationHPLC, GC, Pesticide residue analysis, Spectrophotometry
ColorColorless
Density0.745 g/cm3 (20 °C)
Flashpoint-7 °C
FormLiquid
GradeMultipurpose Solvents
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.5 %(V)
Melting Point/Range-93.9 °C
Partition CoefficientNo data available
Purity Percentage99.90
Purity Details>99.90%
Solubility in WaterInsoluble
Upper Explosion LimitNot determined
Vapor Density2.4
Vapor Pressure533 hPa (20 °C)
Viscosity0.44 mPa.s (20 °C)
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1146
Add more compare product