Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H10 |
MDL Number | Molar Mass 70.13 g/mol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 97.5 % |
Autoignition Temperature | 682 °F |
Explosion Limit | 8.7 % |
Vapor Pressure | 9.9 psi ( 38 °C) |
Refractive Index | n |
Vapor Density | ~2 (vs air) |
Property | Value |
---|---|
Color | Colorless |
Density | 0.751 g/cm3 (25 °C) |
Flashpoint | 8.7 %(V) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -94 °C |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 156 mg/l (25 °C) |
Upper Explosion Limit | 8.7 %(V) |
Vapor Pressure | 346 hPa (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1146 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout