Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 70.15 g/mol |
Property | Value |
---|---|
GC Analysis (Cyclopentane) | 65 % min. |
Water by Karl Fischer Titration | 0.01 % max. |
GC Analysis (total C5 and C6 isomers) | 99.9 % min. |
Refractive Index (20ºC) | 1.3930 - 1.3970 |
Residue | 1 mg/L max. |
UV Absorbance @ 215 nm | 0.5 AU max. |
UV Absorbance @ 225 nm | 0.1 AU max. |
UV Absorbance @ 300 nm | 0.005 AU max. |
UV Absorbance @ 400 nm | 0.005 AU max. |
UV Cutoff | 198 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 49.3 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.745 g/cm3 (20 °C) |
Flashpoint | -7 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -93.9 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not determined |
Vapor Density | 2.4 |
Vapor Pressure | 533 hPa (20 °C) |
Viscosity | 0.44 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1146 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout