R1785
Fluka

Cymoxanil

SKU
R1785
Analytical standard, reference material
Synonym(s)
2-cyano-N-[(ethylamino)carbonyl]-2-(methoxyimino)acetamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C7H10N4O3
MDL Number Molar Mass
198.18 g/mol
Synonyms
2-cyano-N-[(ethylamino)carbonyl]-2-(methoxyimino)acetamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range158 - 163 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorcolourless
Density1.310 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range161 °C
Partition Coefficient0.67 (20 °C)
Solubility in Waterpractically insoluble (20 °C)
Vapor Pressure150 µPA (20 °C)
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product