R1303
Fluka

Cyprodinil-(phenyl-13C6)

SKU
R1303
Analytical standard, reference material
Synonym(s)
(4-Cyclopropyl-6-methyl-pyrimidin-2-yl)phenyl-13C6-amine; 4-Cyclopropyl-6-methyl-N-(phenyl-13C6)pyrimidin-2-amine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Synonyms
(4-Cyclopropyl-6-methyl-pyrimidin-2-yl)phenyl-13C6-amine; 4-Cyclopropyl-6-methyl-N-(phenyl-13C6)pyrimidin-2-amine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
melting range63 - 67 °C

Properties

PropertyValue
FormPowder
GradeAnalytical Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product