Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12352200 | CAS Numbers (All) | EC Number | MDL Number |
Synonyms MCYST-AspDhbRR |
Property | Value |
---|---|
Grade | Analytical Standard |
Concentration | 9.00 - 11.00 µg/ml |
Purity (HPLC) | min. 95 % |
Property | Value |
---|---|
Boiling Point/Range | 64-65 °C (1.013 hPa) |
Color | Colorless |
Density | 0.791 g/cm3 (25 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Cyanobacterial Toxins |
Incompatible Materials | Acids and bases, Oxidizing agents, Reducing agents |
Lower Explosion Limit | 6 %(V) |
Melting Point/Range | -98 °C |
Partition Coefficient | -0.77 |
Solubility in Water | Completely miscible |
Storage Temperature | -20 °C |
Upper Explosion Limit | 36 %(V) |
Vapor Pressure | 546.6 hPa (50 °C) |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout