Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
Assay (HPLC, anhydrous substance) | 97.5 - 102.0 % |
Specific rotation C=10iNH2O,calculatedto ANHydr.Substances | 52.5 - 53.3 ° |
Water (Karl Fischer) | 7.5 - 9.5 % |
Sulfated ash | Max. 0.1 % |
Acid. or alk. react. impurities | complying |
Conductivity 25 °C | Max. 20 µS/cm |
Aluminium (Al) | Max. 0.00005 % |
Arsenic (As) | Max. 1 ppm |
Barium (Ba) | complying |
Calcium (Ca) | Max. 200 ppm |
Lead (Pb) | Max. 0.5 ppm |
Chloride (Cl) | Max. 100 ppm |
Sulfate (SO4) | Max. 200 ppm |
Sulfite (as SO2) | Max. 10 ppm |
Soluble starch, sulfite | complying |
Dextrines | complying |
Foreign sugars, soluble starch, dextrines | complying |
Related substances (HPLC) | complying |
Residual solvents | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur., BP |
Color | Colorless |
Density | 1.54 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Extra pure |
Incompatible Materials | None |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 82 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout