Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Molar Mass 342.30 g/mol | Synonyms Sucrose octaacetate |
Property | Value |
---|---|
identity | complying |
spec.rotation (a)20/D;c=26 in H2O | 66.3 - 67.0 ° |
conductivity 20 °C | Max. 35 µS/cm |
loss on drying (105°C, 3h) | Max. 0.1 % |
residue on ignition (SO4) | Max. 0.05 % |
acidity or alkalinity | complying |
calcium (Ca) | complying |
lead (Pb) | Max. 0.5 ppm |
heavy metals (as Pb) | Max. 5 ppm |
chloride (Cl) | Max. 0.0035 % |
sulfate (SO4) | Max. 0.006 % |
sulfite (as SO2) | Max. 0.001 % |
dextrines | complying |
invert sugar | complying |
reducing sugars | complying |
colour index | Max. 45 |
appearance of the solution | complying |
residual solvents | complying |
endotoxin limit (LAL) | Max. 250 EU/g |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | meets analytical specifications of Reagent European Pharmacopoeia, BP, NF |
Color | Colorless |
Density | 1.580 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Extra pure |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 185-186 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout