R1004
Fluka

Dapsone-13C12

SKU
R1004
Analytical standard, reference material
Synonym(s)
4,4′-Diaminodiphenyl-13C12 sulfone; 4,4′-Sulfonyldianiline-13C12; Bis(4-aminophenyl-13C6) sulfone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
260.21 g/mol
Synonyms
4,4′-Diaminodiphenyl-13C12 sulfone; 4,4′-Sulfonyldianiline-13C12; Bis(4-aminophenyl-13C6) sulfone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
melting range173 - 178 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellow
DensityNo data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range174 °C
Partition Coefficient0.97 (25 °C)
Solubility in Water0.38 g/l (37 °C)
Upper Explosion LimitNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product