R1615
Fluka

Deltamethrin

SKU
R1615
Analytical standard, reference material
Synonym(s)
(S)-α-Cyano-3-phenoxybenzyl (1R,3R)-3-(2,2-Dibromovinyl)-2,2-dimethylcyclopropanecarboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
505.20 g/mol
Synonyms
(S)-α-Cyano-3-phenoxybenzyl (1R,3R)-3-(2,2-Dibromovinyl)-2,2-dimethylcyclopropanecarboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range98 - 103 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes below the boiling point
ColorColorless
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range100-102 °C
Partition Coefficient4.6
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product