Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | For DNA/RNA Synthesis |
Color | Colorless |
Corrosivity | Corrosive |
Density | 0.8865 g/cm3 (20 °C) |
Flashpoint | 4 °C (Toluene) |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases, Reducing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | Not determined |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | 97.00% |
Solubility in Water | Insoluble (Toluene) |
Upper Explosion Limit | Not determined |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Corrosive |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Use only non-sparking tools.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Take precautionary measures against static discharge.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Wash … thoroughly after handling;Use only outdoors or in |
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout