Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 84.94 g/mol |
Synonyms Methylene Chloride; DCM; Deblocking Reagent; Deblock-T |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 40 °C |
Certification | For DNA/RNA Synthesis |
Color | Colorless |
Density | 1.33 g/cm3 (20 °C) |
Flashpoint | Does not flash. Closed cup |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Oxidizing agents, Strong acids and strong bases, Metals, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 12 %(V) (The physical data is that of the main component) |
Melting Point/Range | -95 °C |
Solubility in Water | 13.2 g/l (25 °C) |
Upper Explosion Limit | 19 %(V) (The physical data is that of the main component) |
Vapor Density | 2.9 |
Vapor Pressure | 466 hPa (20 °C) |
Product Line | BioSyn™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2922 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout