Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula [CH3(CH2)3]2O |
MDL Number | Molar Mass 130.23 g/mol | RTECS Number EK5425000 | Synonyms Butyl ether |
Property | Value |
---|---|
autoignition Temperature | 365 °F |
assay (GC) | Min. 99.5 % |
refractive index (n 20/D) | 1.398 - 1.400 |
non-volatile matter | Max. 0.002 % |
water (Karl Fischer) | Max. 0.05 % |
aluminium (Al) | Max. 0.5 ppm |
barium (Ba) | Max. 0.1 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.02 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 0.1 ppm |
potassium (K) | Max. 0.5 ppm |
lithium (Li) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.02 ppm |
molybdenum (Mo) | Max. 0.1 ppm |
sodium (Na) | Max. 0.5 ppm |
nickel (Ni) | Max. 0.02 ppm |
lead (Pb) | Max. 0.1 ppm |
strontium (Sr) | Max. 0.1 ppm |
zinc (Zn) | Max. 0.1 ppm |
peroxides (as H2O2) | Max. 20 ppm |
aromatic compounds (as Xylene) | Max. 0.05 % |
refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | 194 °C |
Boiling Point/Range | 140 °C |
Color | Colorless |
Density | 0.77 g/cm3 |
Flashpoint | 8.5 %(V) |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents, Strong acids |
Lower Explosion Limit | 0.9 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | 3.35 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 0.113 g/l (20 °C) |
Upper Explosion Limit | 8.5 %(V) |
Vapor Pressure | 4.6 hPa (20 °C) |
Viscosity | 0.466 mPa.s (50 °C) |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1149 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout