Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH2Cl2 |
MDL Number | Molar Mass 84.93 g/mol | Synonyms Methylene chloride |
Property | Value |
---|---|
appearance | complying |
identity (IR) | complying |
assay (GC) | Min. 99.80 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.02 % |
free acid (as HCl) | Max. 0.001 % |
free chlorine | complying |
absorbance at 260 nm | Max. 0.01 |
absorbance at 245 nm | Max. 0.10 |
absorbance at 240 nm | Max. 0.30 |
absorbance at 235 nm | Max. 0.70 |
absorbance | complying |
APHA | Max. 10 |
2-methyl-2-buten (GC) | 10 - 60 ppm |
Property | Value |
---|---|
Autoignition Temperature | 605 °C |
Boiling Point/Range | 39-41 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Concentration | >=99.80% |
Density | 1.32-1.33 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkali metals, Amines, Bases, Alkaline earth metals, Powdered metals, Strong oxidizing agents, Strong acids |
Lower Explosion Limit | 13 %(V) |
Melting Point/Range | -97 °C |
Partition Coefficient | 1.25 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble |
Solubility in Water | 20.0 g/l (20 °C) |
Upper Explosion Limit | 22 %(V) |
Vapor Density | No data available |
Vapor Pressure | 453 hPa (20 °C) |
Viscosity | 0.44 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout