Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 84.93 g/mol |
Synonyms Methylene Chloride, DCM |
Property | Value |
---|---|
Assay (GC) | Min. 99 % |
Density (D 20/20) | 1.320 - 1.330 |
Refractive index (n 20/D) | 1.423 - 1.425 |
Non-volatile matter | Max. 20 ppm |
Water (Karl Fischer) | Max. 0.02 % |
Free acid (as HCl) | Max. 0.001 % |
Heavy metals (as Pb) | Max. 1 ppm |
Free chlorine (Cl) | Max. 0.0001 % |
Chloride (Cl) | Max. 0.0003 % |
Reaction against H2SO4 | complying |
Ethanol (GC) | Max. 0.01 Vol.% |
Methanol (GC) | Max. 0.02 Vol.% |
2-methyl-2-buten (GC) | 10 - 60 Vol.ppm |
Tetrachlorocarbon (GC) | Max. 10 Vol.ppm |
CHCl3 (GC) | Max. 50 Vol.ppm |
Ethanol, 2-Methylbut-2-en + Volatile Impurities | complying |
Impurities (GC) total without stabilizer | Max. 0.1 Vol.% |
Residual solvents | complying |
Appearance of the substance | complying |
Identity (IR) | complying |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 39-41 °C (1.013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 1.32-1.33 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Strong acids, Strong oxidizing agents, Powdered metals, Alkaline earth metals, Bases, Amines, Alkali metals |
Lower Explosion Limit | 13 %(V) |
Melting Point/Range | -97 °C |
Partition Coefficient | 1.25 |
Solubility | Soluble |
Solubility in Water | 20.0 g/l (20 °C) |
Upper Explosion Limit | 22 %(V) |
Vapor Pressure | 453 hPa (20 °C) |
Viscosity | 0.44 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout