Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH2Cl2 |
MDL Number | Molar Mass 84.94 g/mol | Synonyms Methylene Chloride, DCM |
Property | Value |
---|---|
Appearance | Passes test |
Color (APHA) | 10 max. |
Free Halogens | Passes test |
GC Analysis | 99.9 % min. |
Refractive Index (20ºC) | 1.4236 - 1.4246 |
Residue | 3 mg/L max. |
Titrable Acid | 0.3 µeq/g max. |
UV Cutoff | 233 nm max. |
Water by Karl Fisher Titration | 0.02 % max. |
Property | Value |
---|---|
Boiling Point/Range | 40 °C |
Certification | HPLC, Spectrophotometry, ACS Reagent |
Color | Colorless |
Density | 1.33 g/cm3 |
Flashpoint | Does not flash |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, Strong acids and strong bases, Metals, Aluminium, Lithium, Magnesium, Sodium, May attack many plastics, rubbers and coati |
Lower Explosion Limit | 12 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 13.2 g/l (25 °C) |
Upper Explosion Limit | 19 %(V) |
Vapor Density | 2.9 |
Vapor Pressure | 466.63 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | ACS/HPLC |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout