Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Molar Mass 84.94 g/mol | Synonyms Methylene Chloride, DCM |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 40 °C |
Certification | Applications requiring low water content |
Color | Colorless |
Density | 1.33 g/cm3 |
Form | Liquid |
Grade | Anhydrous |
Incompatible Materials | May attack many plastics, rubbers and coatings. Sodium. Magnesium. Lithium. Aluminium. Metals. Strong acids and strong bases. Oxidizing agents |
Lower Explosion Limit | 12 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | no data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | (25 °C) |
Upper Explosion Limit | 19 %(V) |
Vapor Density | 2.9 |
Vapor Pressure | 466.63 hPa (20 °C) |
Viscosity | no data available |
pH-Value | Not applicable |
Product Line | Anhydrous |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 2 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout