Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 84.94 g/mol |
Synonyms Methylene Chloride, DCM |
Property | Value |
---|---|
Acidity (as HCl) | 1 mg/L max. |
Chloride | 10 mg/L max. |
GC Analysis | 99.9 % min. |
Refractive Index (20ºC) | 1.4236 - 1.4246 |
Residue | 1 mg/L max. |
UV Absorbance @ 240 nm | 0.1 AU max. |
UV Absorbance @ 250 nm | 0.01 AU max. |
UV Cutoff | 233 nm max. |
Water by Karl Fischer Titration | 0.003 % max. |
Property | Value |
---|---|
Boiling Point/Range | 40 °C |
Certification | Applications requiring low water content |
Color | Colorless |
Density | 1.33 g/cm3 |
Flashpoint | Does not flash |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Oxidizing agents, Strong acids and strong bases, Metals, Aluminium, Lithium, Magnesium, Sodium, May attack many plastics, rubbers and coati |
Lower Explosion Limit | 12 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 13.2 g/l (25 °C) |
Upper Explosion Limit | 19 %(V) |
Vapor Density | 2.9 |
Vapor Pressure | 466.63 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout