I5044
Honeywell

Dichloromethane

SKU
I5044
for HPLC, ≥99.8%, contains amylene as stabilizer
Synonym(s)
Methylene chloride
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH2Cl2
MDL Number Molar Mass
84.93 g/mol
Synonyms
Methylene chloride

Documents

Specifications

PropertyValue
appearanceclear
identity (IR)complying
assay (GC)min. 99.9%
non-volatile mattermax. 0.001%
water (Karl Fischer)max.0.02%
free acid (as HCl) )max.001%
2-methyl-2-buten (GC)10-60ppm
absorbance at 260 nmmax. 0.01
absorbance at 245 nmmax. 0.1
absorbance at 240 nmmax. 0.3
absorbance at 235 nmmax. 0.7
aPHAmax. 10

Properties

PropertyValue
Boiling Point/Range39-41 °C (1.013 hPa)
CertificationFor HPLC
ColorColorless
Density1.32-1.33 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeHPLC Grade
Incompatible MaterialsBases, Amines, Alkaline earth metals, Powdered metals, Alkali metals, Strong oxidizing agents, Strong acids
Lower Explosion Limit13 %(V)
Melting Point/Range-97 °C
Partition Coefficient1.25
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble
Solubility in Water20.0 g/l (20 °C)
Upper Explosion Limit22 %(V)
Vapor Pressure453 hPa (20 °C)
Viscosity0.44 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1593
Add more compare product