R1309
Fluka

Diclomezine

SKU
R1309
Analytical standard, reference material
Synonym(s)
6-(3,5-Dichloro-4-methylphenyl)-3(2H)-pyridazinone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
255.1 g/mol
Synonyms
6-(3,5-Dichloro-4-methylphenyl)-3(2H)-pyridazinone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 94 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish-White
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsReducing agents, Acids, Oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range250.5-253.5 °C
Partition Coefficient2.65 (20 °C)
Solubility in Water0.74 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0000001 hPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product