Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (C6H11)2NH |
MDL Number | Molar Mass 181.32 g/mol | RTECS Number HY4025000 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.5 % |
Assay | 99.0 - 101.0 % |
Refractive index (n 20/D) | 1.483 - 1.485 |
Vapor Density | 6 (vs air) |
Refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | 255 °C |
Boiling Point/Range | 117-120 °C (13 hPa) |
Color | No data available |
Density | 0.912 g/cm3 (20 °C) |
Flashpoint | 96 °C |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | -2 °C |
Partition Coefficient | -0.4 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 0.8 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Density | 7.26 |
Vapor Pressure | 16 hPa (37.7 °C) |
Viscosity | No data available |
pH-Value | 11 at 1 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2565 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout