R1121
Fluka

Didecyldimethylammonium chloride

SKU
R1121
Analytical standard, reference material
Synonym(s)
N-Decyl-N,N-dimethyl-1-decanaminium chloride; DDAC
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
362.08 g/mol
Synonyms
N-Decyl-N,N-dimethyl-1-decanaminium chloride; DDAC

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (NMR)Min. 85 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Range180 °C
ColorLight Yellow
Density0.87 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range94-100 °C
Partition Coefficient2.59 (20 °C)
Solubility in Water0.39 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0058 hPa (25 °C)
ViscosityNo data available
pH-Value6.8-6.9 (25 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2923
Add more compare product