Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3CH2)2O |
MDL Number | Molar Mass 74.12 g/mol | RTECS Number KI5775000 | Synonyms Ether; Ethyl ether |
Property | Value |
---|---|
refractive Index | n |
identity (IR) | complying |
assay (GC) | Min. 99.90 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.03 % |
peroxides (as H2O2) | Max. 1 ppm |
absorbance at 400 nm | Max. 0.01 |
absorbance at 300 nm | Max. 0.01 |
absorbance at 275 nm | Max. 0.04 |
absorbance at 250 nm | Max. 0.20 |
absorbance at 218 nm | Max. 1.00 |
vapor Density | 2.6 (vs air) |
vapor Pressure | 8.59 psi ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 35 °C |
Certification | For HPLC |
Color | Colorless |
Density | 0.713 g/cm3 (20 °C) |
Flashpoint | -45 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, Strong acids, Halogens, Sulphur compounds, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.9 %(V) |
Melting Point/Range | -117.4 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | 68.9 g/l |
Upper Explosion Limit | 36 %(V) |
Vapor Density | 2.6 |
Vapor Pressure | 717 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1155 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout