Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3OCH2CH2)2O |
MDL Number | Molar Mass 134.17 g/mol | Synonyms 2-Methoxyethyl ether; Bis(2-methoxyethyl) ether; Dimethyldiglycol; ‘Diglyme’ |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | min.99.0% |
Non-volatilematter | max.0.001% |
Water (KarlFischer) | max.0.05% |
Absorbanceat400nm | max.0.01 |
Absorbanceat320nm | max.0.01 |
Absorbance280nm | max.0.08 |
Absorbanceat260nm | max.0.20 |
Absorbanceat240nm | max.0.50 |
Absorbanceat225nm | max.1.0 |
ExplosionLimit | 17.4 % |
Vapor Pressure | 3mmHg(20°C) |
VaporDensity | 4.6(vsair) |
Property | Value |
---|---|
Boiling Point/Range | 162 °C |
Color | Colorless |
Concentration | 100.00% |
Density | 0.9451 g/cm3 (20 °C) |
Flashpoint | 57 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -64 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Soluble (20 °C) |
Upper Explosion Limit | 17.4 %(V) |
Vapor Density | 4.62 |
Vapor Pressure | 3.49 hPa (25 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN3271 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout