Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3OCH2CH2)2O |
MDL Number | Molar Mass 134.17 g/mol | RTECS Number KN3339000 | Synonyms 2-Methoxyethyl ether; Bis(2-methoxyethyl) ether; Dimethyldiglycol; ‘Diglyme’ |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay (GC) | Min. 99.5 % |
Refractive index (n 20/D) | 1.407 - 1.409 |
Water (Karl Fischer) | Max. 0.1 % |
Peroxides (as H2O2) | Max. 50 ppm |
Aluminium (Al) | Max. 0.5 ppm |
Barium (Ba) | Max. 0.1 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.1 ppm |
Potassium (K) | Max. 0.5 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.02 ppm |
Molybdenum (Mo) | Max. 0.1 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 162 °C |
Color | Colorless |
Density | 0.9451 g/cm3 (20 °C) |
Flashpoint | 57 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -64 °C |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | soluble (20 °C) |
Upper Explosion Limit | 17.4 %(V) |
Vapor Density | 0.9451 g/cm3 (20 °C) |
Vapor Pressure | 3.49 hPa (25 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN3271 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout