R1024
Fluka

Diflovidazin

SKU
R1024
Analytical standard, reference material
Synonym(s)
3-(2-Chlorophenyl)-6-(2,6-difluorophenyl)-1,2,4,5-tetrazine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
304.68 g/mol
Synonyms
3-(2-Chlorophenyl)-6-(2,6-difluorophenyl)-1,2,4,5-tetrazine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 93 %
measurement uncertaintyeffective %
melting range183 - 189 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range211 °C
ColorViolet
Flashpoint425 °C
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsAlkalis
Lower Explosion LimitNo data available
Melting Point/Range185 °C
Partition Coefficient3.7 (20 °C)
SolubilityMethanol.1,3 g/l (20 °C)
Solubility in Water0.2 mg/l (20 °C)
Upper Explosion LimitNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product