R1767
Fluka

Diflufenican

SKU
R1767
Analytical standard, reference material
Synonym(s)
N-(2,4-difluorophenyl)-2-[3-(trifluoromethyl)phenoxy]-3-pyridinecarboxamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
394.29 g/mol
Synonyms
N-(2,4-difluorophenyl)-2-[3-(trifluoromethyl)phenoxy]-3-pyridinecarboxamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96.0 %
measurement uncertaintyeffective %
melting range157 - 162 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Melting Point/Range159.5 °C
Partition Coefficient4.2 (20 °C)
Solubility in Water0.012 mg/l (20 °C)
Vapor Pressure4.25 µPA (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product