R1625
Fluka

Dimethoate

SKU
R1625
Analytical standard, reference material
Synonym(s)
O; O-Dimethyl-S-methylcarbamoylmethyl-phosphordithioat Dithiophosphoric acid-O; O-dimethyl-S-(N-methylcarbamoylmethyl)-ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
229.26 g/mol
Synonyms
O; O-Dimethyl-S-methylcarbamoylmethyl-phosphordithioat Dithiophosphoric acid-O; O-dimethyl-S-(N-methylcarbamoylmethyl)-ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range46 - 53 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range117 °C (0.1 hPa)
ColorNo data available
DensityNo data available
Flashpoint107 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range46-48 °C
Partition Coefficient0.704
Solubility in Water23.5 g/l (20 °C)
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product