R1791
Fluka

Dimethomorph (mixture of E+Z isomers)

SKU
R1791
Analytical standard, reference material
Synonym(s)
(EZ)-4-[3-(4-chlorophenyl)-3-(3,4-dimethoxyphenyl)acryloyl]morpholine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C21H22ClNO4
MDL Number Molar Mass
387.9 g/mol
Synonyms
(EZ)-4-[3-(4-chlorophenyl)-3-(3,4-dimethoxyphenyl)acryloyl]morpholine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC) sum of Z+E isomersMin. 97 %
measurement uncertainty Assay HPLC sum of Z+E Isomerseffective %
melting range130 - 155 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorColorless to off-white
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limitno data available
Melting Point/Range125.2 - 149.2 °C
Partition Coefficient2.68
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product