071
Burdick & Jackson

Dimethyl Acetamide

SKU
071
B&J Brand™, for HPLC, GC and spectrophotometry, >99.5%
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
CAS Numbers (All) EC Number MDL Number Molar Mass
87.12 g/mol

Documents

Specifications

PropertyValue
gC Analysis99.5 % min.
gC Impurities Eluting Before Solvent0.5 mg/L max.
uV Absorbance @ 275 nm0.3 AU max.
uV Absorbance @ 300 nm0.08 AU max.
uV Absorbance @ 350 nm0.005 AU max.
uV Absorbance @ 400 nm0.005 AU max.
uV Cutoff268 nm max.
water by Karl Fischer Titration0.03 % max.

Properties

PropertyValue
Boiling Point/Range166 °C
CertificationHPLC, GC, Spectrophotometry
ColorColorless
Density0.937 g/cm3 (25 °C)
Flashpoint70 °C
FormLiquid
GradeMultipurpose Solvents
Incompatible MaterialsOxidizing agents, Acids, Halogenated solvents in the presence of iron, Plastic materials can be attacked
Lower Explosion Limit1.8 %(V)
Melting Point/Range-20 °C
Partition Coefficient-0.77
Purity Percentage99.50
Purity Details>99.50%
Solubility in WaterSoluble
Upper Explosion Limit11.5 %(V) (99 °C)
Vapor Density3
Vapor Pressure2.0 hPa (20 °C)
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product