081
Burdick & Jackson

Dimethyl Sulfoxide

SKU
081
B&J Brand™, for HPLC, GC and spectrophotometry, >99.5%
Synonym(s)
DMSO, Methyl Sulfoxide
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)2SO
MDL Number Molar Mass
78.13 g/mol
Synonyms
DMSO, Methyl Sulfoxide

Documents

Specifications

PropertyValue
gC Analysis99.5 % min.
refractive Index (20ºC)1.4770 - 1.4800
uV Absorbance @ 275 nm0.5 AU max.
uV Absorbance @ 300 nm0.2 AU max.
uV Absorbance @ 350 nm0.02 AU max.
uV Absorbance @ 400 nm0.005 AU max.
uV Cutoff268 nm max.
water by Karl Fischer Titration0.04 % max.

Properties

PropertyValue
Autoignition Temperature300 °C
Boiling Point/Range189 °C
CertificationHPLC, GC, Spectrophotometry
ColorColorless
Density1.104 g/cm3 (20 °C)
Flashpoint28.5 %(V)
FormLiquid
GradeMultipurpose Solvents
Lower Explosion Limit2.6 %(V)
Melting Point/Range18.5 °C
Partition Coefficient-1.35
Purity Percentage99.50
Purity Details>99.50%
Solubility in WaterCompletely soluble
Upper Explosion Limit28.5 %(V)
Vapor Density2.7
Vapor Pressure4 hPa (50 °C)
Viscosity2.14 mPa.s (20 °C)
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product